(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waste Oil Tank

Waste Oil Tank

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HY-125B

  • Capacity
    109L
  • Material (Main Body)
    Other
  • Product Type
    Tank
  • Color
    Blue
  • Frontage(mm)
    425
  • Depth(mm)
    425
  • Height(mm)
    874.8
  • Internal Volume(L)
    121
  • Anchor Pitch(mm)
    381×381
  • Anchor hole diameter(mm)
    φ14
  • Trusco Code
    761-2443
  • Accessory
    Perforated Plate, Oil Level Gauge, Pipe Plug, Drain Plug
  • Amount Of Content
    1 unit
Part Number
HY-125B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,515.00

฿ 35,433.80

OIL TANK 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Capacity
    109L
  • Material (Main Body)
    Other
  • Product Type
    Tank
  • Color
    Blue
  • Frontage(mm)
    425
  • Depth(mm)
    425
  • Height(mm)
    874.8
  • Internal Volume(L)
    121
  • Anchor Pitch(mm)
    381×381
  • Anchor hole diameter(mm)
    φ14
  • Trusco Code
    761-2443
  • Accessory
    Perforated Plate, Oil Level Gauge, Pipe Plug, Drain Plug
  • Amount Of Content
    1 unit

Product Description

[Features]
·This is a rectangular cylinder type waste oil tank that can be placed anywhere.
[Applications]
·For waste oil. (Lubricant only)

Specifications of HY-125B

  • Capacity
    109L
  • Material (Main Body)
    Other
  • Product Type
    Tank
  • Color
    Blue
  • Frontage(mm)
    425
  • Depth(mm)
    425
  • Height(mm)
    874.8
  • Internal Volume(L)
    121
  • Anchor Pitch(mm)
    381×381
  • Anchor hole diameter(mm)
    φ14
  • Trusco Code
    761-2443
  • Accessory
    Perforated Plate, Oil Level Gauge, Pipe Plug, Drain Plug
  • Amount Of Content
    1 unit
Part Number
HY-125B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,515.00

฿ 35,433.80

OIL TANK 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Is the corner type to place any waste oil tank.

Usage

●For waste oil.(only lubricant oil)

Specification

●Capacity(L):109
●Outer Dimension(mm) W x D x H:425 x 425 x 874.8
●Color: blue
●Anchor Pitch: 381 x 381mm
●Anchor Hole Diameter: Φ14mm

Materials

●Zinc Plated Steel Sheet

Accessories

●Panel Countersunk Head, Oil Level Gauge, Piping Plug, Drain Plug