(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JT-121B |
JT-125B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 37,089.00 ฿ 34,121.88 |
OIL TANK | 1 Piece(s) | 40 Day(s) | Standard | 1090 | 761-2460 | 27000 | 1 unit | ||
฿ 43,169.00 ฿ 39,715.48 |
OIL TANK | 1 Piece(s) | 40 Day(s) | Pail Receptacle Included | 1240 | 761-2478 | 31000 | 1 unit |
[Features]
·This is a rectangular tube type lubricating oil tank that can be placed anywhere.
·Five 20 L pails can be stored.
·You can easily check the remaining oil level with the direct-view oil gauge.
[Applications]
·For lubricating oil. (No waste oil)
Part Number |
---|
JT-121B |
JT-125B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 37,089.00 ฿ 34,121.88 |
OIL TANK | 1 Piece(s) | 40 Day(s) | Standard | 1090 | 761-2460 | 27000 | 1 unit | ||
฿ 43,169.00 ฿ 39,715.48 |
OIL TANK | 1 Piece(s) | 40 Day(s) | Pail Receptacle Included | 1240 | 761-2478 | 31000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?