(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sunkin Palette Coil Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-41/2

  • Material (Body)
    Steel
  • Maximum Loading Capacity(kg)
    1000
  • Product Model
    Mesh Pallet
  • Nominal Dimensions (Depth)(mm)
    1000
  • Nominal Dimensions (Opening)(mm)
    1200
  • Nominal Dimensions (Height)(mm)
    510
  • Usable Inner Dimensions (Depth)(mm)
    950
  • Effective Inner Dimensions (Frontage)(mm)
    1150
  • Usable Inner Dimensions (Height)(mm)
    360
  • Wire Diameter(mm)
    6
  • Maximum Load Stages(Level)
    4
  • Gate
    Fully open
  • Mesh pitch(mm)
    50×50
  • Fork Clearance: Opening x Depth(mm)
    1075×765
  • Trusco Code
    459-4827
  • Leg height(mm)
    100
  • Amount Of Content
    1 unit
Part Number
SC-41/2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,955.62

฿ 11,702.32

NET PALLETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Material (Body)
    Steel
  • Maximum Loading Capacity(kg)
    1000
  • Product Model
    Mesh Pallet
  • Nominal Dimensions (Depth)(mm)
    1000
  • Nominal Dimensions (Opening)(mm)
    1200
  • Nominal Dimensions (Height)(mm)
    510
  • Usable Inner Dimensions (Depth)(mm)
    950
  • Effective Inner Dimensions (Frontage)(mm)
    1150
  • Usable Inner Dimensions (Height)(mm)
    360
  • Wire Diameter(mm)
    6
  • Maximum Load Stages(Level)
    4
  • Gate
    Fully open
  • Mesh pitch(mm)
    50×50
  • Fork Clearance: Opening x Depth(mm)
    1075×765
  • Trusco Code
    459-4827
  • Leg height(mm)
    100
  • Amount Of Content
    1 unit

Product Description

[Features]
·Lightweight, yet strong. Easy to assemble and fold, reducing work costs
·Folds up to save storage space
·Can be stacked to make effective use of space
·Forklift work is easy and work efficiency is improved.
·Up to 4-tier stacking is possible when used
[Applications]
·Storage of resin products, agricultural products, marine products, boxed products, metal products, etc. Transportation of products

Specifications of SC-41/2

  • Material (Body)
    Steel
  • Maximum Loading Capacity(kg)
    1000
  • Product Model
    Mesh Pallet
  • Nominal Dimensions (Depth)(mm)
    1000
  • Nominal Dimensions (Opening)(mm)
    1200
  • Nominal Dimensions (Height)(mm)
    510
  • Usable Inner Dimensions (Depth)(mm)
    950
  • Effective Inner Dimensions (Frontage)(mm)
    1150
  • Usable Inner Dimensions (Height)(mm)
    360
  • Wire Diameter(mm)
    6
  • Maximum Load Stages(Level)
    4
  • Gate
    Fully open
  • Mesh pitch(mm)
    50×50
  • Fork Clearance: Opening x Depth(mm)
    1075×765
  • Trusco Code
    459-4827
  • Leg height(mm)
    100
  • Amount Of Content
    1 unit
Part Number
SC-41/2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,955.62

฿ 11,702.32

NET PALLETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1