(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SC412S |
SC-15S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dimensions (Depth) (mm) |
Nominal Dimensions (Opening) (mm) |
Nominal Dimensions (Height) (mm) |
Usable Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Usable Inner Dimensions (Height) (mm) |
Wire Diameter (mm) |
Caster Diam. (φ) |
Mesh pitch (mm) |
Fork Clearance: Opening x Depth (mm) |
Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,822.58 ฿ 22,618.04 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1200 | 610 | 950 | 1150 | 360 | 6 | 150mm | 50×50 | 642×765 | 459-4835 | - | 1 unit | ||
฿ 16,268.18 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 500 | 800 | 630 | 450 | 750 | 400 | 5 | 130mm | 25×50 | 273×270 | 459-4738 | Swivel Casters with Stopper and Fixed Casters, 2 pcs each | 1 unit |
[Features]
· A mesh structure that makes it lightweight with excellent strength.
· Easy to assemble and fold, it does not take up storage space when folded.
· Simple forklift operation for improved work efficiency.
[Applications]
· As a container for storing and transporting metal machined products (bulk items).
· As a returnable box between agricultural processing plants.
· As a collection container for industrial waste, etc.
· For storage and transportation of lightweight bulk items.
Part Number |
---|
SC412S |
SC-15S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dimensions (Depth) (mm) |
Nominal Dimensions (Opening) (mm) |
Nominal Dimensions (Height) (mm) |
Usable Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Usable Inner Dimensions (Height) (mm) |
Wire Diameter (mm) |
Caster Diam. (φ) |
Mesh pitch (mm) |
Fork Clearance: Opening x Depth (mm) |
Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,822.58 ฿ 22,618.04 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1200 | 610 | 950 | 1150 | 360 | 6 | 150mm | 50×50 | 642×765 | 459-4835 | - | 1 unit | ||
฿ 16,268.18 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 500 | 800 | 630 | 450 | 750 | 400 | 5 | 130mm | 25×50 | 273×270 | 459-4738 | Swivel Casters with Stopper and Fixed Casters, 2 pcs each | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?