(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pallet Arrange (Pallet Arranging Rack)

Pallet Arrange (Pallet Arranging Rack)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 70,652.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WPS-11 SALE
WPS-12 SALE
WPS-13 SALE
WPS-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Frontage
(mm)
Depth
(mm)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 73,875.00

฿ 64,640.63

NESTING RACKS 1 Piece(s) 40 Day(s) Blue 1278 1278 1110 1110 484-2430 200 1 unit

฿ 70,652.00

฿ 61,820.50

NESTING RACKS 1 Piece(s) 40 Day(s) Red 1378 1178 1210 1010 484-2448 194 1 unit

฿ 73,875.00

฿ 64,640.63

NESTING RACKS 1 Piece(s) 40 Day(s) Blue 1478 1278 1310 1110 484-2456 204 1 unit

฿ 73,875.00

฿ 64,640.63

NESTING RACKS 1 Piece(s) 40 Day(s) Red 1578 1278 1410 1110 484-2464 206 1 unit

Basic Specifications

  • Product Model
    Other
  • Material (Body)
    Steel
  • Height(mm)
    2760
  • Usable Inner Dimensions: Height(mm)
    2300
  • Amount Of Content
    1 unit

Product Description

A nested rack capable of quickly arranging stacked pallets in a short amount of time.
[Features]
· Able to arrange unaligned palettes just a momentary lifting work and it is very convenient.
· A frame for arranging pallets that makes it difficult for pallets to be damaged when arranging or aligning.
· Up to 16 stacked pallets (when pallets have a height of 150 mm) can be arranged and aligned at once.
· Capable of quickly arranging in a short amount of time.
[Usage]
· Convenient for organizing factories and warehouses with a large number of pallets.

Part Number
WPS-11 SALE
WPS-12 SALE
WPS-13 SALE
WPS-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Frontage
(mm)
Depth
(mm)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 73,875.00

฿ 64,640.63

NESTING RACKS 1 Piece(s) 40 Day(s) Blue 1278 1278 1110 1110 484-2430 200 1 unit

฿ 70,652.00

฿ 61,820.50

NESTING RACKS 1 Piece(s) 40 Day(s) Red 1378 1178 1210 1010 484-2448 194 1 unit

฿ 73,875.00

฿ 64,640.63

NESTING RACKS 1 Piece(s) 40 Day(s) Blue 1478 1278 1310 1110 484-2456 204 1 unit

฿ 73,875.00

฿ 64,640.63

NESTING RACKS 1 Piece(s) 40 Day(s) Red 1578 1278 1410 1110 484-2464 206 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1