(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shopping Basket

Shopping Basket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 342.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
U-17-BK
U-17-BL
U-17-DGR
U-17-LG
U-28-BK
U-28-BL
U-28-DGR
U-28-LG
U-31-BK
U-31-BL
U-31-DGR
U-31-LG
U-33-BK
U-33-BL
U-33-DGR
U-33-LG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Color Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Amount Of Content

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Other 300 17 215 Black 370 260 210 764-0498 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Blue 300 17 215 Blue 370 260 210 764-0501 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Other 300 17 215 Dark green 370 260 210 764-0510 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Light Gray 300 17 215 Light Gray 370 260 210 764-0528 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Other 340 28 255 Black 420 290 240 764-0536 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Blue 340 28 255 Blue 420 290 240 764-0544 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Other 340 28 255 Dark green 420 290 240 764-0552 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Light Gray 340 28 255 Light Gray 420 290 240 764-0561 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Other 340 31 270 Black 450 290 250 764-0579 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Blue 340 31 270 Blue 450 290 250 764-0587 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Other 340 31 270 Dark green 450 290 250 764-0595 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Light Gray 340 31 270 Light Gray 450 290 250 764-0609 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 40 Day(s) 500 Other 360 33 240 Black 465 320 230 764-0617 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 500 Blue 360 33 240 Blue 465 320 230 764-0625 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 500 Other 360 33 240 Dark green 465 320 230 764-0633 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 500 Light Gray 360 33 240 Light Gray 465 320 230 764-0641 1 pc.

Basic Specifications

  • Material (Main Body)
    Polypropylene
  • Product Type
    Other
  • Details Type
    Finished product
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Made entirely of resin, it is lightweight and extremely durable.
[Applications]
·Shopping Centre.

Part Number
U-17-BK
U-17-BL
U-17-DGR
U-17-LG
U-28-BK
U-28-BL
U-28-DGR
U-28-LG
U-31-BK
U-31-BL
U-31-DGR
U-31-LG
U-33-BK
U-33-BL
U-33-DGR
U-33-LG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Color Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Amount Of Content

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Other 300 17 215 Black 370 260 210 764-0498 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Blue 300 17 215 Blue 370 260 210 764-0501 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Other 300 17 215 Dark green 370 260 210 764-0510 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 425 Light Gray 300 17 215 Light Gray 370 260 210 764-0528 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Other 340 28 255 Black 420 290 240 764-0536 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Blue 340 28 255 Blue 420 290 240 764-0544 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Other 340 28 255 Dark green 420 290 240 764-0552 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 480 Light Gray 340 28 255 Light Gray 420 290 240 764-0561 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Other 340 31 270 Black 450 290 250 764-0579 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Blue 340 31 270 Blue 450 290 250 764-0587 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Other 340 31 270 Dark green 450 290 250 764-0595 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 520 Light Gray 340 31 270 Light Gray 450 290 250 764-0609 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 40 Day(s) 500 Other 360 33 240 Black 465 320 230 764-0617 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 500 Blue 360 33 240 Blue 465 320 230 764-0625 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 500 Other 360 33 240 Dark green 465 320 230 764-0633 1 pc.

฿ 342.86

MESH CONTAINERS 1 Piece(s) 35 Day(s) 500 Light Gray 360 33 240 Light Gray 465 320 230 764-0641 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1