(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Case, Super Basket (18 L)

Tool Case, Super Basket (18 L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 445.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-370-BR
SB-370-G
SB-370-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

฿ 445.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) Brown 4963241007299 487-3831 1 pc.

฿ 445.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) Green 4963241007275 487-3840 1 pc.

฿ 445.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) Red 4963241007282 487-3858 1 pc.

Basic Specifications

  • Outer Diameter Frontage(mm)
    370
  • Color
    Other
  • Outer Diameter Depth(mm)
    320
  • Material (Main Body)
    Polypropylene
  • Product Type
    Other
  • Capacity(L)
    18
  • Outer Diameter Height(mm)
    245
  • Specifications
    With a side grip
  • Mass(kg)
    0.85
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With a sturdy handle so that heavy objects can also be stored.
· A basket with professional specifications, having excellent strength with an inner ribbed design.
· Can be stacked.
[Applications]
· Large tools can be stored easily.
· For economical screw box storage.

Part Number
SB-370-BR
SB-370-G
SB-370-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

฿ 445.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) Brown 4963241007299 487-3831 1 pc.

฿ 445.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) Green 4963241007275 487-3840 1 pc.

฿ 445.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) Red 4963241007282 487-3858 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●can stack.
●Pro specification basket excellent in strength with inner rib design.

Specification

●Outer Dimension(mm)W x D x H:370 x 320 x 245
●SPQ(piece):12
●Strong Large Type Handle
●With Side Handle
●Capacity 18L 
●Partition panel sold separately

Materials

●High Impact Resistance Copolymer(PP)