(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Case Super Basket - Dedicated Partition Plates

Tool Case Super Basket - Dedicated Partition Plates

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SB-SHIKIRIITA-GY

  • Color
    Other
  • Material (Main Body)
    Polypropylene
  • Product Type
    Other
  • Other
    Option
  • Color Details
    Gray
  • Conforming main body
    SB-370/SB-465
  • JAN Code
    4963241007312
  • Trusco Code
    487-3891
  • Mass(g)
    150/Sheets
  • Amount Of Content
    1 pc (1 Sheets)
Part Number
SB-SHIKIRIITA-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 1 pc (1 Sheets)

Basic Specifications

  • Color
    Other
  • Material (Main Body)
    Polypropylene
  • Product Type
    Other
  • Other
    Option
  • Color Details
    Gray
  • Conforming main body
    SB-370/SB-465
  • JAN Code
    4963241007312
  • Trusco Code
    487-3891
  • Mass(g)
    150/Sheets
  • Amount Of Content
    1 pc (1 Sheets)

Product Description

[Features]
· Partitions for Super Baskets.
· Up to 3 can be installed in 1 basket.
[Applications]
· Convenient for detailed partitioning.

Specifications of SB-SHIKIRIITA-GY

  • Color
    Other
  • Material (Main Body)
    Polypropylene
  • Product Type
    Other
  • Other
    Option
  • Color Details
    Gray
  • Conforming main body
    SB-370/SB-465
  • JAN Code
    4963241007312
  • Trusco Code
    487-3891
  • Mass(g)
    150/Sheets
  • Amount Of Content
    1 pc (1 Sheets)
Part Number
SB-SHIKIRIITA-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 1 pc (1 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●can stack.
●Pro specification basket excellent in strength with inner rib design.
●A partition version for super basket.
●Up to 3 pieces, it can be installed in one basket.

Specification

●Compatible Body:SB-370/SB-465
●SPQ(sheet):6
●Strong Large Type Handle
●With Side Handle

Materials

●High Impact Resistance Copolymer(PP)