(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Container, Jumbo Box, Lid Outer Diameter Frontage (mm) 1,690

Large Container, Jumbo Box, Lid Outer Diameter Frontage (mm) 1,690

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKEP-F-1000-BL

  • Major Diameter Frontage(mm)
    1690
  • Major Diameter Depth(mm)
    1230
  • Major Diameter Height(mm)
    73
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Compatibility Container
    SK-1000-BL/OR
  • Trusco Code
    761-6571
  • Amount Of Content
    1 pc.
Part Number
SKEP-F-1000-BL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,603.00

฿ 10,829.08

BOX TYPE CONTAINERS 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    1690
  • Major Diameter Depth(mm)
    1230
  • Major Diameter Height(mm)
    73
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Compatibility Container
    SK-1000-BL/OR
  • Trusco Code
    761-6571
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A lightweight lid made of Eperan that is only 3.7 kg, half the mass of conventional lids.
· Installing surface fasteners (Magic Tape) at 2 locations on each of the long sides prevents the lid from being blown up by the wind.
[Applications]
· Lid for Jumbox #100 and #1000H4

Specifications of SKEP-F-1000-BL

  • Major Diameter Frontage(mm)
    1690
  • Major Diameter Depth(mm)
    1230
  • Major Diameter Height(mm)
    73
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Compatibility Container
    SK-1000-BL/OR
  • Trusco Code
    761-6571
  • Amount Of Content
    1 pc.
Part Number
SKEP-F-1000-BL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,603.00

฿ 10,829.08

BOX TYPE CONTAINERS 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1