(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Model TS Container Capacity (L) 23 – 40

Model TS Container Capacity (L) 23 – 40

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TS-40-B

  • External Shape Width(mm)
    628
  • External Shape Depth(mm)
    388
  • External Height(mm)
    225
  • Capacity(L)
    40
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    560
  • Usable Inner Dimensions: Depth(mm)
    320
  • Usable Inner Dimensions: Height(mm)
    190
  • Compatible Card Holders
    A85
  • Detailed Color
    Blue
  • Compatible Lid (Sold Separately)
    TS-02F
  • JAN Code
    4562322090061
  • Trusco Code
    477-7042
  • Amount Of Content
    1 pc.
Part Number
TS-40-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    628
  • External Shape Depth(mm)
    388
  • External Height(mm)
    225
  • Capacity(L)
    40
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    560
  • Usable Inner Dimensions: Depth(mm)
    320
  • Usable Inner Dimensions: Height(mm)
    190
  • Compatible Card Holders
    A85
  • Detailed Color
    Blue
  • Compatible Lid (Sold Separately)
    TS-02F
  • JAN Code
    4562322090061
  • Trusco Code
    477-7042
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Stacking type
· Fits together with the TS33, 40 and 46, all having different heights.

Specifications of TS-40-B

  • External Shape Width(mm)
    628
  • External Shape Depth(mm)
    388
  • External Height(mm)
    225
  • Capacity(L)
    40
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    560
  • Usable Inner Dimensions: Depth(mm)
    320
  • Usable Inner Dimensions: Height(mm)
    190
  • Compatible Card Holders
    A85
  • Detailed Color
    Blue
  • Compatible Lid (Sold Separately)
    TS-02F
  • JAN Code
    4562322090061
  • Trusco Code
    477-7042
  • Amount Of Content
    1 pc.
Part Number
TS-40-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1