(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Type Container, Blue/Gray

T Type Container, Blue/Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,458.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT20OD
CT28OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,458.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 153 20 138 4580167564899 498-3475 1 pc.

฿ 1,532.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 203 28 187 4580167564905 498-3483 1 pc.

Basic Specifications

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    380
  • Color
    Gray
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    414
  • Usable Inner Dimensions: Depth(mm)
    314
  • Compatible Card Holders
    A85
  • Detailed Color
    OD
  • Compatible Lid (Sold Separately)
    CTF0OD
  • Tolerated Weight of Content(kg)
    30
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A T-type container that can be stacked when closed with a lid.

Part Number
CT20OD
CT28OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,458.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 153 20 138 4580167564899 498-3475 1 pc.

฿ 1,532.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 203 28 187 4580167564905 498-3483 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1