(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsubishi Resin S Type Container 78.7 L

Mitsubishi Resin S Type Container 78.7 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-83-GY

  • External Shape Width(mm)
    738
  • External Shape Depth(mm)
    550
  • External Height(mm)
    256
  • Capacity(L)
    78.7
  • Color
    Gray
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective Inner Dimensions / Frontage(mm)
    660
  • Effective inside dimension/ depth(mm)
    500
  • Effective inside dimension/ height(mm)
    234
  • Applicable Card Inserter
    Double Surface H Weld
  • JAN Code
    4979182321042
  • Trusco Code
    497-7351
  • Amount Of Content
    1 pc.
Part Number
S-83-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,124.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    738
  • External Shape Depth(mm)
    550
  • External Height(mm)
    256
  • Capacity(L)
    78.7
  • Color
    Gray
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective Inner Dimensions / Frontage(mm)
    660
  • Effective inside dimension/ depth(mm)
    500
  • Effective inside dimension/ height(mm)
    234
  • Applicable Card Inserter
    Double Surface H Weld
  • JAN Code
    4979182321042
  • Trusco Code
    497-7351
  • Amount Of Content
    1 pc.

Product Description

[Features]
An S-type container made of polypropylene (PP).
It is lightweight and durable, making it easy to use.
The color is gray.
[Usable Card Slot]Double-sided H chip welding
[Applications]
It is used for efficient product management without waste in automated warehouses, etc.

Specifications of S-83-GY

  • External Shape Width(mm)
    738
  • External Shape Depth(mm)
    550
  • External Height(mm)
    256
  • Capacity(L)
    78.7
  • Color
    Gray
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective Inner Dimensions / Frontage(mm)
    660
  • Effective inside dimension/ depth(mm)
    500
  • Effective inside dimension/ height(mm)
    234
  • Applicable Card Inserter
    Double Surface H Weld
  • JAN Code
    4979182321042
  • Trusco Code
    497-7351
  • Amount Of Content
    1 pc.
Part Number
S-83-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,124.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1