(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsubishi Resin S Type Container 9.6 L to 22.2 L

Mitsubishi Resin S Type Container 9.6 L to 22.2 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 811.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-10GA-B
S-10GA-GY
S-12C-GY
S-14-GY
S-16H-LY
S-17-B
S-17-Y
S-22-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective Inner Dimensions / Frontage
(mm)
Effective inside dimension/ depth
(mm)
Effective inside dimension/ height
(mm)
Applicable Card Inserter Detailed colors Compatible Lid (Sold Separately) JAN Code Trusco Code Amount Of Content

฿ 811.42

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 390 260 143 9.6 Blue 338 228 122 Short Surface A, M1 Insertion Blue - 4979182321271 497-7220 1 pc.

฿ 812.94

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 390 260 143 9.6 Gray 338 228 122 Short Surface A, M1 Insertion Gray - 4979182321264 497-7238 1 pc.

฿ 945.96

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 365 270 166 10.8 Gray 307 232 147 Short Surface M2 Insertion Gray - 4979182320397 497-7246 1 pc.

฿ 1,224.67

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 442 342 123 13.1 Gray 398 308 106 Short Surface P2, PQ Insertion Gray S-14F 4979182320410 497-7254 1 pc.

฿ 1,244.39

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 426 290 168 14.8 Yellow 375 255 152 Short Surface H2/Q, Long Surface P2/PQ Insertion Light Yellow - 4979182320489 497-7262 1 pc.

฿ 1,356.90

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 450 275 200 18.4 Blue 407 242 185 Short Surface H, P2 Insertion Blue S-12F 4979182320496 497-7271 1 pc.

฿ 1,356.90

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 450 275 200 18.4 Yellow 407 242 185 Short Surface H, P2 Insertion Yellow S-12F 4979182320519 497-7289 1 pc.

฿ 1,843.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 548 291 187 22.2 Gray 504 252 173 H・H-2 Gray - 4979182320588 497-7297 1 pc.

Basic Specifications

Product Description

[Features]
An S-type container made of polypropylene (PP).
It is lightweight and durable, making it easy to use.
The color is selectable from gray, yellow and blue.
[Usable Card Slot]Transverse side A, M1 insertion
[Applications]
It is used for efficient product management without waste in automated warehouses, etc.

Part Number
S-10GA-B
S-10GA-GY
S-12C-GY
S-14-GY
S-16H-LY
S-17-B
S-17-Y
S-22-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective Inner Dimensions / Frontage
(mm)
Effective inside dimension/ depth
(mm)
Effective inside dimension/ height
(mm)
Applicable Card Inserter Detailed colors Compatible Lid (Sold Separately) JAN Code Trusco Code Amount Of Content

฿ 811.42

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 390 260 143 9.6 Blue 338 228 122 Short Surface A, M1 Insertion Blue - 4979182321271 497-7220 1 pc.

฿ 812.94

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 390 260 143 9.6 Gray 338 228 122 Short Surface A, M1 Insertion Gray - 4979182321264 497-7238 1 pc.

฿ 945.96

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 365 270 166 10.8 Gray 307 232 147 Short Surface M2 Insertion Gray - 4979182320397 497-7246 1 pc.

฿ 1,224.67

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 442 342 123 13.1 Gray 398 308 106 Short Surface P2, PQ Insertion Gray S-14F 4979182320410 497-7254 1 pc.

฿ 1,244.39

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 426 290 168 14.8 Yellow 375 255 152 Short Surface H2/Q, Long Surface P2/PQ Insertion Light Yellow - 4979182320489 497-7262 1 pc.

฿ 1,356.90

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 450 275 200 18.4 Blue 407 242 185 Short Surface H, P2 Insertion Blue S-12F 4979182320496 497-7271 1 pc.

฿ 1,356.90

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 450 275 200 18.4 Yellow 407 242 185 Short Surface H, P2 Insertion Yellow S-12F 4979182320519 497-7289 1 pc.

฿ 1,843.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 548 291 187 22.2 Gray 504 252 173 H・H-2 Gray - 4979182320588 497-7297 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1