(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RC Type Container Capacity (L) 40 – 50

RC Type Container Capacity (L) 40 – 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,279.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RC-40-B
RC-53-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) JAN code Trusco code Amount Of Content

฿ 2,279.00

BOX TYPE CONTAINERS 1 Piece(s) 6 Day(s) 570 425 222 40 510 365 204 NO.1、2、3 4968838909062 759-2205 1 pc.

฿ 2,964.74

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 600 430 260 50 548 378 240 NO.1 4968838909079 759-2213 1 pc.

Basic Specifications

Product Description

[Features]
· An FA-compliant container with a bottom structure crafted to be strong.

Part Number
RC-40-B
RC-53-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) JAN code Trusco code Amount Of Content

฿ 2,279.00

BOX TYPE CONTAINERS 1 Piece(s) 6 Day(s) 570 425 222 40 510 365 204 NO.1、2、3 4968838909062 759-2205 1 pc.

฿ 2,964.74

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 600 430 260 50 548 378 240 NO.1 4968838909079 759-2213 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an FA compliant container that devised the bottom structure and gave strength.

Specification

●Color:Blue
●Compatible Lid(sold separately):-
●SPQ(piece):10

Materials

●Polypropylene(PP)