(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NC-23-B |
NCS-9-B |
NCS-21-B |
NCS-46-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Product Type | Material (Main Body) | Usable Inner Dimensions Frontage (mm) |
Usable Inner Dimensions Depth (mm) |
Usable Inner Dimensions Height (mm) |
Compatible Card Holder (Sold Separately) | JAN code | Trusco code | Material 1 | Compatible lid (sold separately) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,261.21 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | - | - | - | 21 | - | - | - | - | - | NO.7 included | 4968838908089 | 835-5752 | Polypropylene (PP) | — | 1600 | - | ||
฿ 921.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 363 | 271 | 130 | 8 | Box Type Container | Polypropylene (PP) | 313 | 221 | 115 | NO.21 Associated | 4968838908003 | 759-1276 | - | - | - | 1 pc. | ||
฿ 1,825.54 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 435 | 327 | 207 | 20 | Box Type Container | Polypropylene (PP) | 373 | 265 | 190 | NO.21 Associated | 4968838908027 | 759-1250 | - | - | - | 1 pc. | ||
฿ 2,357.03 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 654 | 435 | 207 | 43 | Box Type Container | Polypropylene (PP) | 595 | 375 | 190 | NO.21 Associated | 4968838908041 | 759-1268 | - | - | - | 1 pc. |
A general-purpose box-type container that plays an active role in storage and transportation in all fields.
[Features]
·Container with high transportation efficiency that complies with JIST-11 packaging module.
·Convenient card slots on both sides.
·Card holder No. 21 is attached to both short sides.
[Applications]
·Can be used for storage and transportation in all fields.
Part Number |
---|
NC-23-B |
NCS-9-B |
NCS-21-B |
NCS-46-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Product Type | Material (Main Body) | Usable Inner Dimensions Frontage (mm) |
Usable Inner Dimensions Depth (mm) |
Usable Inner Dimensions Height (mm) |
Compatible Card Holder (Sold Separately) | JAN code | Trusco code | Material 1 | Compatible lid (sold separately) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,261.21 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | - | - | - | 21 | - | - | - | - | - | NO.7 included | 4968838908089 | 835-5752 | Polypropylene (PP) | — | 1600 | - | ||
฿ 921.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 363 | 271 | 130 | 8 | Box Type Container | Polypropylene (PP) | 313 | 221 | 115 | NO.21 Associated | 4968838908003 | 759-1276 | - | - | - | 1 pc. | ||
฿ 1,825.54 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 435 | 327 | 207 | 20 | Box Type Container | Polypropylene (PP) | 373 | 265 | 190 | NO.21 Associated | 4968838908027 | 759-1250 | - | - | - | 1 pc. | ||
฿ 2,357.03 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 654 | 435 | 207 | 43 | Box Type Container | Polypropylene (PP) | 595 | 375 | 190 | NO.21 Associated | 4968838908041 | 759-1268 | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?