(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LL Type Container

LL Type Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LL-33-B

  • External Shape Width(mm)
    1000
  • External Shape Depth(mm)
    369
  • External Height(mm)
    130
  • Capacity(L)
    33
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    950
  • Usable Inner Dimensions Depth(mm)
    319
  • Usable Inner Dimensions Height(mm)
    111
  • Compatible Card Holder (Sold Separately)
    NO.16、18
  • JAN code
    4968838906054
  • Trusco code
    759-1209
  • Amount Of Content
    1 pc.
Part Number
LL-33-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,421.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    1000
  • External Shape Depth(mm)
    369
  • External Height(mm)
    130
  • Capacity(L)
    33
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    950
  • Usable Inner Dimensions Depth(mm)
    319
  • Usable Inner Dimensions Height(mm)
    111
  • Compatible Card Holder (Sold Separately)
    NO.16、18
  • JAN code
    4968838906054
  • Trusco code
    759-1209
  • Amount Of Content
    1 pc.

Product Description

A versatile box-type container that can store long items.
[Features]
·Outer width (mm)/1000, Outer depth (mm)/369, Outer height (mm)/130.
·Effective internal width (mm)/950, Effective internal depth (mm)/319, Effective internal height (mm)/111.
·Top internal dimensions (mm)/960 × 329
·Capacity (L)/33, color/blue.
·Material/Polypropylene (PP).
[Applications]
·Ideal for storage and transportation in all fields.

Specifications of LL-33-B

  • External Shape Width(mm)
    1000
  • External Shape Depth(mm)
    369
  • External Height(mm)
    130
  • Capacity(L)
    33
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    950
  • Usable Inner Dimensions Depth(mm)
    319
  • Usable Inner Dimensions Height(mm)
    111
  • Compatible Card Holder (Sold Separately)
    NO.16、18
  • JAN code
    4968838906054
  • Trusco code
    759-1209
  • Amount Of Content
    1 pc.
Part Number
LL-33-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,421.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1