(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Container Lid, Blue

Box Container Lid, Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-18-2-F-BL

  • Major Diameter Frontage(mm)
    518
  • Major Diameter Depth(mm)
    359
  • Major Diameter Height(mm)
    34
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatibility Container
    SK18-2、SK18-2B、SK18-2C
  • JAN Code
    4983049301849
  • Trusco Code
    761-6546
  • Lid Upper Surface
    With crimped surface for removing labels of 455 X 302 mm.
  • Amount Of Content
    1 pc.
Part Number
SK-18-2-F-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 766.45

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    518
  • Major Diameter Depth(mm)
    359
  • Major Diameter Height(mm)
    34
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatibility Container
    SK18-2、SK18-2B、SK18-2C
  • JAN Code
    4983049301849
  • Trusco Code
    761-6546
  • Lid Upper Surface
    With crimped surface for removing labels of 455 X 302 mm.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Features a large embossed surface that supports even large labels.
· Features a large embossed surface that supports even large labels.

Specifications of SK-18-2-F-BL

  • Major Diameter Frontage(mm)
    518
  • Major Diameter Depth(mm)
    359
  • Major Diameter Height(mm)
    34
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatibility Container
    SK18-2、SK18-2B、SK18-2C
  • JAN Code
    4983049301849
  • Trusco Code
    761-6546
  • Lid Upper Surface
    With crimped surface for removing labels of 455 X 302 mm.
  • Amount Of Content
    1 pc.
Part Number
SK-18-2-F-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 766.45

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1