(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10604 |
10612 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,603.22 |
OPTION FOR FOLDABLE CONTAINER | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | 490 | 335 | 4512289107654 | 754-6289 | 1 Bag (100 Sheets) | ||
฿ 3,396.00 |
OPTION FOR FOLDABLE CONTAINER | 1 Pack(s) |
100 Pieces Per Package |
14 Day(s) | 335 | 230 | 4512289107661 | 754-6351 | 1 Bag (100 Sheets) |
[Features]
· Putiputi, a durable, tear-resistant material made of polypropylene.
· For the bottoms of folding containers.
[Applications]
· As a cushioning material for folding container bottoms.
Part Number |
---|
10604 |
10612 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,603.22 |
OPTION FOR FOLDABLE CONTAINER | 1 Pack(s) |
100 Pieces Per Package |
5 Day(s) | 490 | 335 | 4512289107654 | 754-6289 | 1 Bag (100 Sheets) | ||
฿ 3,396.00 |
OPTION FOR FOLDABLE CONTAINER | 1 Pack(s) |
100 Pieces Per Package |
14 Day(s) | 335 | 230 | 4512289107661 | 754-6351 | 1 Bag (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?