(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Plastic Box FNS Container

Folding Plastic Box FNS Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,322.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
79100-FNS40L-WH
79101-FNS40L-LG
79102-FNS40L-LB
79300-FNS50L-WH
79301-FNS50L-LG
79302-FNS50L-LB
79500-FNS75L-WH
79501-FNS75L-LG
79502-FNS75L-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 4,322.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 40 530 366 272 White White 489 335 259.5 4580484540712 760-5714 1 pc.

฿ 4,322.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 40 530 366 272 Green Light Green 489 335 259.5 4580484540729 760-5722 1 pc.

฿ 4,322.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 40 530 366 272 Blue Light blue 489 335 259.5 4580484540736 760-5731 1 pc.

฿ 4,460.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 50 530 366 325 White White 489 335 312.5 4580484540743 760-5749 1 pc.

฿ 4,460.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 50 530 366 325 Green Light Green 489 335 312.5 4580484540750 760-5757 1 pc.

฿ 4,460.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 50 530 366 325 Blue Light blue 489 335 312.5 4580484540767 760-5765 1 pc.

฿ 4,693.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 75 650 440 329 White White 609 409 316.5 4580484540774 760-5773 1 pc.

฿ 4,693.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 75 650 440 329 Green Light Green 609 409 316.5 4580484540781 760-5781 1 pc.

฿ 4,693.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 75 650 440 329 Blue Light blue 609 409 316.5 4580484540798 760-5790 1 pc.

Basic Specifications

  • Product Type
    Folding container
  • Folded Height(mm)
    75
  • Specifications
    No hole. Corner rib present (height: 15 mm).
  • Card Holder
    Sold Separately
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can easily be recycled thanks to an all PP resin construction.
· Prevents the intrusion of dust with gapless stacking.
· Highly durable and lightweight while maintaining simplicity.
[Applications]
· As a returnable container or storage box for use in-company or with customers.

Part Number
79100-FNS40L-WH
79101-FNS40L-LG
79102-FNS40L-LB
79300-FNS50L-WH
79301-FNS50L-LG
79302-FNS50L-LB
79500-FNS75L-WH
79501-FNS75L-LG
79502-FNS75L-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Amount Of Content

฿ 4,322.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 40 530 366 272 White White 489 335 259.5 4580484540712 760-5714 1 pc.

฿ 4,322.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 40 530 366 272 Green Light Green 489 335 259.5 4580484540729 760-5722 1 pc.

฿ 4,322.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 40 530 366 272 Blue Light blue 489 335 259.5 4580484540736 760-5731 1 pc.

฿ 4,460.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 50 530 366 325 White White 489 335 312.5 4580484540743 760-5749 1 pc.

฿ 4,460.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 50 530 366 325 Green Light Green 489 335 312.5 4580484540750 760-5757 1 pc.

฿ 4,460.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 50 530 366 325 Blue Light blue 489 335 312.5 4580484540767 760-5765 1 pc.

฿ 4,693.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 75 650 440 329 White White 609 409 316.5 4580484540774 760-5773 1 pc.

฿ 4,693.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 75 650 440 329 Green Light Green 609 409 316.5 4580484540781 760-5781 1 pc.

฿ 4,693.00

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 75 650 440 329 Blue Light blue 609 409 316.5 4580484540798 760-5790 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1