(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Patacon

Folding Container Patacon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,652.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50190-N107-B
50191-N107-YE
50200-N150-B
50201-N150-YE
50210-N180-B
50211-N180-YE
50680-N134-B
50681-N134-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Height
(mm)
Color Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Folded Height
(mm)
JAN Code Trusco Code Specifications Card Holder Amount Of Content

฿ 5,652.87

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 104 600 420 Blue 548 461 400 96 4580484540866 760-5323 Maximum Card Dimensions : 225X100 mm Included 1 pc.

฿ 5,652.87

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 104 600 420 Yellow 548 461 400 96 4580484540873 760-5331 - Included 1 pc.

฿ 8,447.71

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 148 860 410 Blue 806 460 390 85 4580484540903 760-5340 - Included 1 pc.

฿ 8,447.71

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 148 860 410 Yellow 806 460 390 85 4580484540910 760-5358 - Included 1 pc.

฿ 9,325.23

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 182 860 500 Blue 806 460 480 85 4580484540927 760-5366 - Sold Separately 1 pc.

฿ 9,325.23

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 182 860 500 Yellow 806 460 480 85 4580484540934 760-5374 - Sold Separately 1 pc.

฿ 6,654.75

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 131 600 547 Blue 548 461 528 96 4580484540880 760-5382 - Included 1 pc.

฿ 6,654.75

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 131 600 547 Yellow 548 461 528 96 4580484540897 760-5391 - Included 1 pc.

Basic Specifications

  • External Shape Depth(mm)
    500
  • Product Type
    Folding container
  • Amount Of Content
    1 pc.

Product Description

A folding container with a simple structure that is easy to assemble and fold.
[Features]
·Plastic cardboard is used for the sides and bottom, making it durable and lightweight despite its large size.
·Easy to recycle with all PP resin
·Standard colors are blue and yellow
[Applications]
·Can be used as a storage box or for mailing in-house or with customers

Part Number
50190-N107-B
50191-N107-YE
50200-N150-B
50201-N150-YE
50210-N180-B
50211-N180-YE
50680-N134-B
50681-N134-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Height
(mm)
Color Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Folded Height
(mm)
JAN Code Trusco Code Specifications Card Holder Amount Of Content

฿ 5,652.87

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 104 600 420 Blue 548 461 400 96 4580484540866 760-5323 Maximum Card Dimensions : 225X100 mm Included 1 pc.

฿ 5,652.87

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 104 600 420 Yellow 548 461 400 96 4580484540873 760-5331 - Included 1 pc.

฿ 8,447.71

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 148 860 410 Blue 806 460 390 85 4580484540903 760-5340 - Included 1 pc.

฿ 8,447.71

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 148 860 410 Yellow 806 460 390 85 4580484540910 760-5358 - Included 1 pc.

฿ 9,325.23

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 182 860 500 Blue 806 460 480 85 4580484540927 760-5366 - Sold Separately 1 pc.

฿ 9,325.23

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 19 Day(s) 182 860 500 Yellow 806 460 480 85 4580484540934 760-5374 - Sold Separately 1 pc.

฿ 6,654.75

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 12 Day(s) 131 600 547 Blue 548 461 528 96 4580484540880 760-5382 - Included 1 pc.

฿ 6,654.75

PLASTIC CORRUGATED-BOARD CONT 1 Piece(s) 14 Day(s) 131 600 547 Yellow 548 461 528 96 4580484540897 760-5391 - Included 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1