(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Oricon Rack (Long Side Opening Type)

Folding Container Oricon Rack (Long Side Opening Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKOR-P75B-D-BL/WH

  • Capacity(L)
    76.4
  • Major Diameter Frontage(mm)
    649
  • Major Diameter Depth(mm)
    439
  • Major Diameter Height(mm)
    327
  • Color
    2 Colors
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    599×404×306
  • Fold-up Height(mm)
    77
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Detailed Color
    Blue/White
  • JAN Code
    4983049470156
  • Trusco Code
    479-7396
  • Amount Of Content
    1 pc.
Part Number
SKOR-P75B-D-BL/WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,270.31

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Capacity(L)
    76.4
  • Major Diameter Frontage(mm)
    649
  • Major Diameter Depth(mm)
    439
  • Major Diameter Height(mm)
    327
  • Color
    2 Colors
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    599×404×306
  • Fold-up Height(mm)
    77
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Detailed Color
    Blue/White
  • JAN Code
    4983049470156
  • Trusco Code
    479-7396
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Oricon that can be used as a storage shelf.
· Long sides are wide open and can be used like a shelf when stacked.
· Can be folded and compactly stored when not in use.

Specifications of SKOR-P75B-D-BL/WH

  • Capacity(L)
    76.4
  • Major Diameter Frontage(mm)
    649
  • Major Diameter Depth(mm)
    439
  • Major Diameter Height(mm)
    327
  • Color
    2 Colors
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    599×404×306
  • Fold-up Height(mm)
    77
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Detailed Color
    Blue/White
  • JAN Code
    4983049470156
  • Trusco Code
    479-7396
  • Amount Of Content
    1 pc.
Part Number
SKOR-P75B-D-BL/WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,270.31

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1