(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container, Sanklet Oricon, Main Body with Integrated Lid Capacity (L) 18.8

Folding Container, Sanklet Oricon, Main Body with Integrated Lid Capacity (L) 18.8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKSO-P19B-BL

  • Capacity(L)
    18.8
  • Major Diameter Frontage(mm)
    366
  • Major Diameter Depth(mm)
    264
  • Major Diameter Height(mm)
    281
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    329×228×251
  • Fold-up Height(mm)
    86
  • JAN Code
    4983049342316
  • Trusco Code
    469-9114
  • Amount Of Content
    1 pc.
Part Number
SKSO-P19B-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,547.10

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Capacity(L)
    18.8
  • Major Diameter Frontage(mm)
    366
  • Major Diameter Depth(mm)
    264
  • Major Diameter Height(mm)
    281
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    329×228×251
  • Fold-up Height(mm)
    86
  • JAN Code
    4983049342316
  • Trusco Code
    469-9114
  • Amount Of Content
    1 pc.

Product Description

[Features]
· 2 can be loaded on the "Petanko" series, "Madocon 50B" series, and "Oricon 50B, 51B, and P51B" series.
· A lock mechanism is attached to the inside of both short sides. This prevents the short side plates from coming off during transport.
· Supports San-Fasteners and Insulok.
· The long side features a place for affixing labels and can be used by auto-labelers on automated lines.
· A folding container with an integrated main body and lid.
· Since it is made entirely of plastic, the contents inside can be checked with metal detectors.

Specifications of SKSO-P19B-BL

  • Capacity(L)
    18.8
  • Major Diameter Frontage(mm)
    366
  • Major Diameter Depth(mm)
    264
  • Major Diameter Height(mm)
    281
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    329×228×251
  • Fold-up Height(mm)
    86
  • JAN Code
    4983049342316
  • Trusco Code
    469-9114
  • Amount Of Content
    1 pc.
Part Number
SKSO-P19B-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,547.10

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1