(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Madocon Light No Lid

Folding Container Madocon Light No Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,058.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKMLO-O-30B-BL
SKMLO-O-30B-GR
SKMLO-O-30B-PNK
SKMLO-O-30B-WH
SKMLO-O-30B-YE
SKMLO-O-40B-BL
SKMLO-O-40B-GR
SKMLO-O-40B-PNK
SKMLO-O-40B-WH
SKMLO-O-40B-YE
SKMLO-O-50B-BL
SKMLO-O-50B-GR
SKMLO-O-50B-PNK
SKMLO-O-50B-WH
SKMLO-O-50B-YE
SKMLO-O-55B-BL
SKMLO-O-55B-GR
SKMLO-O-55B-PNK
SKMLO-O-55B-WH
SKMLO-O-55B-YE
SKMLO-O-75B-BL
SKMLO-O-75B-GR
SKMLO-O-75B-PNK
SKMLO-O-75B-WH
SKMLO-O-75B-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Detailed Color JAN Code Trusco Code Amount Of Content

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 35.5 530 366 221 Blue 493×335×207 56 Blue 4983049494602 469-8967 1 pc.

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 35.5 530 366 221 Green 493×335×207 56 Green 4983049494619 469-8975 1 pc.

฿ 1,058.76

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 35.5 530 366 221 Other 493×335×207 56 Pink 4983049494640 469-8983 1 pc.

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 35.5 530 366 221 White 493×335×207 56 White 4983049494626 469-8991 1 pc.

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 35.5 530 366 221 Yellow 493×335×207 56 Yellow 4983049494633 469-9009 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 43.9 530 366 272 Blue 493×335×258 56 Blue 4983049494657 469-9017 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 Green 493×335×258 56 Green 4983049494664 469-9025 1 pc.

฿ 1,290.97

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 Other 493×335×258 56 Pink 4983049494695 469-9033 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 White 493×335×258 56 White 4983049494671 469-9041 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 Yellow 493×335×258 56 Yellow 4983049494688 469-9050 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 52.7 530 366 325 Blue 493×335×311 60 Blue 4983049494701 469-9068 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 52.7 530 366 325 Green 493×335×311 60 Green 4983049494718 469-9076 1 pc.

฿ 1,382.88

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 52.7 530 366 325 Other 493×335×311 60 Pink 4983049494749 469-9084 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 52.7 530 366 325 White 493×335×311 60 White 4983049494725 469-9092 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 52.7 530 366 325 Yellow 493×335×311 60 Yellow 4983049494732 469-9106 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Blue 600×405×234 59 Blue 4983049494756 479-7299 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Green 600×405×234 59 Green 4983049494763 479-7302 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Other 600×405×234 59 Pink 4983049494770 479-7311 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 White 600×405×234 59 White 4983049494787 479-7329 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Yellow 600×405×234 59 Yellow 4983049494794 479-7337 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 Blue 600×405×312 59 Blue 4983049494800 479-7345 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 78 649 439 328 Green 600×405×312 59 Green 4983049494817 479-7353 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 Other 600×405×312 59 Pink 4983049494824 479-7361 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 White 600×405×312 59 White 4983049494831 479-7370 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 Yellow 600×405×312 59 Yellow 4983049494848 479-7388 1 pc.

Basic Specifications

  • Product Model
    Fold-up Container
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Up to 20% lighter than Madocon and 30% thinner when folded.
· With bright colors and highly transparent windows, the contents can be checked from anywhere except the bottom.
· Each side is a two-layer structure that includes a transparent window and frame for excellent compression strength and impact resistance.

Part Number
SKMLO-O-30B-BL
SKMLO-O-30B-GR
SKMLO-O-30B-PNK
SKMLO-O-30B-WH
SKMLO-O-30B-YE
SKMLO-O-40B-BL
SKMLO-O-40B-GR
SKMLO-O-40B-PNK
SKMLO-O-40B-WH
SKMLO-O-40B-YE
SKMLO-O-50B-BL
SKMLO-O-50B-GR
SKMLO-O-50B-PNK
SKMLO-O-50B-WH
SKMLO-O-50B-YE
SKMLO-O-55B-BL
SKMLO-O-55B-GR
SKMLO-O-55B-PNK
SKMLO-O-55B-WH
SKMLO-O-55B-YE
SKMLO-O-75B-BL
SKMLO-O-75B-GR
SKMLO-O-75B-PNK
SKMLO-O-75B-WH
SKMLO-O-75B-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Detailed Color JAN Code Trusco Code Amount Of Content

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 35.5 530 366 221 Blue 493×335×207 56 Blue 4983049494602 469-8967 1 pc.

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 35.5 530 366 221 Green 493×335×207 56 Green 4983049494619 469-8975 1 pc.

฿ 1,058.76

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 35.5 530 366 221 Other 493×335×207 56 Pink 4983049494640 469-8983 1 pc.

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 35.5 530 366 221 White 493×335×207 56 White 4983049494626 469-8991 1 pc.

฿ 1,292.02

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 35.5 530 366 221 Yellow 493×335×207 56 Yellow 4983049494633 469-9009 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 43.9 530 366 272 Blue 493×335×258 56 Blue 4983049494657 469-9017 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 Green 493×335×258 56 Green 4983049494664 469-9025 1 pc.

฿ 1,290.97

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 Other 493×335×258 56 Pink 4983049494695 469-9033 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 White 493×335×258 56 White 4983049494671 469-9041 1 pc.

฿ 1,549.37

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 43.9 530 366 272 Yellow 493×335×258 56 Yellow 4983049494688 469-9050 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 52.7 530 366 325 Blue 493×335×311 60 Blue 4983049494701 469-9068 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 52.7 530 366 325 Green 493×335×311 60 Green 4983049494718 469-9076 1 pc.

฿ 1,382.88

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 52.7 530 366 325 Other 493×335×311 60 Pink 4983049494749 469-9084 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 52.7 530 366 325 White 493×335×311 60 White 4983049494725 469-9092 1 pc.

฿ 1,666.82

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 52.7 530 366 325 Yellow 493×335×311 60 Yellow 4983049494732 469-9106 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Blue 600×405×234 59 Blue 4983049494756 479-7299 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Green 600×405×234 59 Green 4983049494763 479-7302 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Other 600×405×234 59 Pink 4983049494770 479-7311 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 White 600×405×234 59 White 4983049494787 479-7329 1 pc.

฿ 1,967.18

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 58.8 649 439 250 Yellow 600×405×234 59 Yellow 4983049494794 479-7337 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 Blue 600×405×312 59 Blue 4983049494800 479-7345 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 78 649 439 328 Green 600×405×312 59 Green 4983049494817 479-7353 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 Other 600×405×312 59 Pink 4983049494824 479-7361 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 White 600×405×312 59 White 4983049494831 479-7370 1 pc.

฿ 2,045.21

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 78 649 439 328 Yellow 600×405×312 59 Yellow 4983049494848 479-7388 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1