(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Madocon Light Slide Lock with Lid

Folding Container Madocon Light Slide Lock with Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,342.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKMLO-C-30B-BL
SKMLO-C-30B-GR
SKMLO-C-30B-PNK
SKMLO-C-30B-WH
SKMLO-C-30B-YE
SKMLO-C-40B-BL
SKMLO-C-40B-GR
SKMLO-C-40B-PNK
SKMLO-C-40B-WH
SKMLO-C-40B-YE
SKMLO-C-50B-BL
SKMLO-C-50B-GR
SKMLO-C-50B-PNK
SKMLO-C-50B-WH
SKMLO-C-50B-YE
SKMLO-C-55B-BL
SKMLO-C-55B-GR
SKMLO-C-55B-PNK
SKMLO-C-55B-WH
SKMLO-C-55B-YE
SKMLO-C-75B-BL
SKMLO-C-75B-GR
SKMLO-C-75B-PNK
SKMLO-C-75B-WH
SKMLO-C-75B-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Detailed Color JAN Code Trusco Code Specifications Amount Of Content

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 6 Day(s) 34.1 530 366 232 Blue 493×335×207 67 Blue 4983049494596 469-8819 - 1 pc.

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 34.1 530 366 232 Green 493×335×207 67 Green 4983049494589 469-8827 - 1 pc.

฿ 1,342.34

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34.1 530 366 232 Other 493×335×207 67 Pink 4983049494572 469-8835 Includes simple lid securing lock. 1 pc.

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34.1 530 366 232 White 493×335×207 67 White 4983049494565 469-8843 - 1 pc.

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34.1 530 366 232 Yellow 493×335×207 67 Yellow 4983049494558 469-8851 - 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.6 530 366 283 Blue 493×335×258 67 Blue 4983049494541 469-8860 - 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.6 530 366 283 Green 493×335×258 67 Green 4983049494534 469-8878 - 1 pc.

฿ 1,508.66

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 42.6 530 366 283 Other 493×335×258 67 Pink 4983049494527 469-8886 Includes simple lid securing lock. 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.6 530 366 283 White 493×335×258 67 White 4983049494510 469-8894 - 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 42.6 530 366 283 Yellow 493×335×258 67 Yellow 4983049494503 469-8908 - 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Blue 493×335×311 71 Blue 4983049494374 469-8916 - 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Green 493×335×311 71 Green 4983049494381 469-8924 - 1 pc.

฿ 1,787.40

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 51.3 530 366 336 Other 493×335×311 71 Pink 4983049494398 469-8932 Includes simple lid securing lock. 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 51.3 530 366 336 White 493×335×311 71 White 4983049494428 469-8941 - 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Yellow 493×335×311 71 Yellow 4983049494435 469-8959 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Blue 600×405×235 71 Blue 4983049494855 479-7191 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Green 600×405×235 71 Green 4983049494862 479-7205 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Other 600×405×235 71 Pink 4983049494879 479-7213 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 57.1 649 439 262 White 600×405×235 71 White 4983049494886 479-7221 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Yellow 600×405×235 71 Yellow 4983049494893 479-7230 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Blue 600×405×313 71 Blue 4983049494909 479-7248 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Green 600×405×313 71 Green 4983049494916 479-7256 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Other 600×405×313 71 Pink 4983049494923 479-7264 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 White 600×405×313 71 White 4983049494930 479-7272 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Yellow 600×405×313 71 Yellow 4983049494947 479-7281 - 1 pc.

Basic Specifications

  • Product Model
    Fold-up Container
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Amount Of Content
    1 pc.

Product Description

A collapsible container that can be transported.
[Features]
·Up to 20% lighter than Madcon and 30% thinner when folded.
·With bright colors and a highly transparent window, you can check the contents from anywhere except the bottom.
·Each side has a double structure of transparent windows and frames around them, and has excellent compressive strength and impact resistance.
·Materials: Polypropylene (PP).
·Manufacturing country: Japan.
·Color: Blue, green, pink, white, yellow.
[Applications]
·For transporting and storing lightweight items.

Part Number
SKMLO-C-30B-BL
SKMLO-C-30B-GR
SKMLO-C-30B-PNK
SKMLO-C-30B-WH
SKMLO-C-30B-YE
SKMLO-C-40B-BL
SKMLO-C-40B-GR
SKMLO-C-40B-PNK
SKMLO-C-40B-WH
SKMLO-C-40B-YE
SKMLO-C-50B-BL
SKMLO-C-50B-GR
SKMLO-C-50B-PNK
SKMLO-C-50B-WH
SKMLO-C-50B-YE
SKMLO-C-55B-BL
SKMLO-C-55B-GR
SKMLO-C-55B-PNK
SKMLO-C-55B-WH
SKMLO-C-55B-YE
SKMLO-C-75B-BL
SKMLO-C-75B-GR
SKMLO-C-75B-PNK
SKMLO-C-75B-WH
SKMLO-C-75B-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Detailed Color JAN Code Trusco Code Specifications Amount Of Content

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 6 Day(s) 34.1 530 366 232 Blue 493×335×207 67 Blue 4983049494596 469-8819 - 1 pc.

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 34.1 530 366 232 Green 493×335×207 67 Green 4983049494589 469-8827 - 1 pc.

฿ 1,342.34

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34.1 530 366 232 Other 493×335×207 67 Pink 4983049494572 469-8835 Includes simple lid securing lock. 1 pc.

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34.1 530 366 232 White 493×335×207 67 White 4983049494565 469-8843 - 1 pc.

฿ 1,634.01

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 34.1 530 366 232 Yellow 493×335×207 67 Yellow 4983049494558 469-8851 - 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.6 530 366 283 Blue 493×335×258 67 Blue 4983049494541 469-8860 - 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.6 530 366 283 Green 493×335×258 67 Green 4983049494534 469-8878 - 1 pc.

฿ 1,508.66

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 42.6 530 366 283 Other 493×335×258 67 Pink 4983049494527 469-8886 Includes simple lid securing lock. 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 42.6 530 366 283 White 493×335×258 67 White 4983049494510 469-8894 - 1 pc.

฿ 1,828.65

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 42.6 530 366 283 Yellow 493×335×258 67 Yellow 4983049494503 469-8908 - 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Blue 493×335×311 71 Blue 4983049494374 469-8916 - 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Green 493×335×311 71 Green 4983049494381 469-8924 - 1 pc.

฿ 1,787.40

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 51.3 530 366 336 Other 493×335×311 71 Pink 4983049494398 469-8932 Includes simple lid securing lock. 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 51.3 530 366 336 White 493×335×311 71 White 4983049494428 469-8941 - 1 pc.

฿ 2,129.42

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 530 366 336 Yellow 493×335×311 71 Yellow 4983049494435 469-8959 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Blue 600×405×235 71 Blue 4983049494855 479-7191 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Green 600×405×235 71 Green 4983049494862 479-7205 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Other 600×405×235 71 Pink 4983049494879 479-7213 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 57.1 649 439 262 White 600×405×235 71 White 4983049494886 479-7221 - 1 pc.

฿ 2,342.54

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 57.1 649 439 262 Yellow 600×405×235 71 Yellow 4983049494893 479-7230 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Blue 600×405×313 71 Blue 4983049494909 479-7248 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Green 600×405×313 71 Green 4983049494916 479-7256 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Other 600×405×313 71 Pink 4983049494923 479-7264 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 White 600×405×313 71 White 4983049494930 479-7272 - 1 pc.

฿ 2,589.42

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76 649 439 340 Yellow 600×405×313 71 Yellow 4983049494947 479-7281 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Up to 20% lighter than mado-con, 30% thinner when folded.
●With bright color and high transparency windows, the contents can be checked from anywhere except the bottom.
●Since each side has a double structure of transparent window and its surrounding fra

Specification

●Applicable Card Holder(sold separately):Both Short Side 21 Type
●SPQ(piece):5

Materials

●Polypropylene(PP)