1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder Type Clip, Clicks, Magnetic, (Ultra-Reinforced Type)

Holder Type Clip, Clicks, Magnetic, (Ultra-Reinforced Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 367.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clip type, flat-placement base type and magnet type are available to suit items to clip.
· Clips larger than the small clip use a stainless steel spring to achieve high strength gripping force.
· The angle of the joint can be adjusted freely by 360°.
[Applications]
· For posting documents, drawings, etc.
· Ideal for office equipment and telephone memo stand.
· For indicating where raw materials and building materials are stored.
· For displaying warnings around facilities.

Part Number
TC-LC1LCMG-1
TC-LC1LCMG-3
TC-LC3-LCMG-1
TC-LC3LCMG-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 400.83

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s)

฿ 444.39

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s)

฿ 367.04

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s)

฿ 400.22

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s)

Loading...

  1. 1