1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Display Easel (Part Number)

BULLETIN BOARD

Display Easel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rust-resistant easel with excellent corrosion resistance that can also be used outdoors.
· Easy to assemble by simply spreading the legs and fixing the lower frame bracket and upper frame bracket bar.
· As it can be stored away very compactly, it does not take up any unnecessary space.
[Applications]
· Use by applying a panel, etc.

Part Number
ESL-1380
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,477.00

BULLETIN BOARD 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Other Plate Face Other Outer Dimensions (Width X Depth X Height)(mm) 680×650×1040~1320
JAN Code 4905009387632 Trusco Code 484-8225 Compatible Board Size A4~B1
Load Resistance(kg) 5 Mass(g) 830 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part ESL-1380 in the Display Easel series.