(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It's a poster panel that uses LEDs to make your poster stand out.
·The four sides can be opened and closed, so posters can be replaced easily.
·It does not break even if it gets wet in the rain, so it can be used outdoors.
·A waterproof packing sheet is included, so the poster does not need to be waterproofed.
·It is lightweight and thin with a thickness of 46 mm.
Part Number |
---|
PGLED-LUXT-44R-A1AG |
PGLED-LUXT-44R-B1AG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Poster Size | JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,722.75 ฿ 51,383.39 | PANEL BOARD | 1 Piece(s) | 35 Day(s) | 921×672 | A1 | 4562352728811 | 754-6726 | Illuminance: 3,000 (lx). Power consumption: 28 (W) | 1 unit | ||
฿ 84,067.57 ฿ 66,800.09 | PANEL BOARD | 1 Piece(s) | 35 Day(s) | 1110×806 | B1 | 4562352728804 | 754-6734 | Illuminance: 4,000 (lx). Power consumption: 33 (W) | 1 unit |
Loading...
Product Type | Bulletin Board / Panel Board | Plate Face | Other | Power Supply | AC100(V) |
---|---|---|---|---|---|
Amount Of Content | 1 unit |
How can we improve?
How can we improve?