1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Sided Black Board

Double Sided Black Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,924.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GXB-77-DBR
GXB-77-NT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code Amount Of Content

฿ 3,193.00

BULLETIN BOARD 1 Piece(s) 14 Day(s) Dark brown4905009458073412-89581 unit

฿ 2,924.00

BULLETIN BOARD 1 Piece(s) 19 Day(s) Natural4905009437320412-89661 unit

Loading...

  1. 1

Basic Information

Product Type Guide Plate Plate Face Plain Size(mm) 595×400
Outer Dimensions (Width X Depth X Height)(mm) 520×580×820 Mass(g) 4500 Amount Of Content 1 unit