1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel White Board (Plain / Aluminum Frame) Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Steel White Board (Plain / Aluminum Frame) Standard Type
  • Steel White Board (Plain / Aluminum Frame) Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,332.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The aluminum frame specification makes it light and sturdy.
· Type for both vertical and horizontal surfaces.
· Can be used by hanging.
· It comes with a hook for vertical and horizontal installation on the back side.

Part Number
AWB-912
AWB-918
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 7,332.00

PANEL BOARD 1 Piece(s) 10 Day(s) 900×12004905009612215338-196068001 pc.

฿ 9,353.00

PANEL BOARD 1 Piece(s) 10 Day(s) 900×18004905009612222338-197898001 pc.

Loading...

  1. 1

Basic Information

Product Type Whiteboard Plate Face Plain Plate Face Color White
Color Frame Color: Silver Accessory 1 Eraser, 1 Marker Pen (1 black), 1 Pen Tray, 4 Magnets Amount Of Content 1 pc.