1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Display Platform

PANEL BOARD

Display Platform
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 43,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A display stand especially for large and thin displays.
· Can be mounted in 3 height steps, and is equipped with casters which allow it to be moved.

Part Number
BD-KA95P82 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,312.00

฿ 39,847.04

PANEL BOARD 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Manufacturers Other Width(mm) 950
Depth(mm) 890 Height(mm) 1675 Supported screen size(Type) 37~52 Type
Trusco Code 458-5453 Supported screen size(Type) 37~52 Type Shelf Size(mm) Frontage 745 x Depth 452
Caster(mm) ø100 mm (with Front Wheels Double Stoppers) Shelf Panel Height(mm) 500, 700, 900 from Floor Screen Center Height(mm) 1,200, 1,400, 1,600 from Floor
Specifications Assembly type

Please check the type/dimensions/specifications of the part BD-KA95P82 in the Display Platform series.