1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Super Electric Cord, Thermal Fuse Attached

PC SUPPLIES

Super Electric Cord, Thermal Fuse Attached
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Protects home appliances like TVs, computers and audio instruments from lightning.
· With temperature fuse to prevent body heat generation. Extends lifespan by about 1.5 times.
· Easily installed by inserting it between the wall outlet and the plug of the electric appliance to be used.

Part Number
NE-111N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 335.00

PC SUPPLIES 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Manufacturers Other Width(mm) 26
Depth(mm) 11 High(mm) 58 JAN Code 4959171103033
Trusco Code 473-9990 Rated voltage 125 VAC, 50/60 Hz Common Current(A) 15
Amount Of Content 1 pc.