1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3-Head Extension Cable Short Multi Tap

OA TAP

3-Head Extension Cable Short Multi Tap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for keeping triangle taps from falling off.
· Includes a plug with a swivel head.

Part Number
T-30MG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 456.56

OA TAP 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Tap Manufacturers Other Number of Outlets 2-5 pcs
Cable Length(m) ~2 Width(mm) 60 Depth(mm) 53
Height(mm) 30 JAN Code 4954447340303 Trusco Code 001-7086
Rated Voltage 125 VAC / 15 A / Supports up to 1,500 W Specifications Extension cord set legal conforming, VCTFK 2.0 mm²

Please check the type/dimensions/specifications of the part T-30MG in the 3-Head Extension Cable Short Multi Tap series.