1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Security / Privacy Filter Standard (Simple Package) Type

Security / Privacy Filter Standard (Simple Package) Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,447.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Built-in special micro-looper prevents peeping from the sides.
· Significantly reduces the reflection of outdoor light and lighting, and prevents glare.
· Improves visibility by increasing the contrast and making characters or images clear.
· The front is made of a very hard material so prevents the screen from scratching. It also protects the screen from sebum dirt, which can be a concern, as well as from dust.
[Applications]
· Prevents peeping and protects the surface of the LCD.

Part Number
PF12.5W-S-SP
PF13.3W9-S-SP
PF20.0W-S-SP
PF21.5W-S-SP
PF23.0W-S-SP
PF24.0W9-S-SP
PF24.0W-S-SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Screen Size
(Inch)
Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,594.00

PC SUPPLY 1 Piece(s) Same day 12.5W1562774548623690018434-98221481 pc.

฿ 3,447.00

HDMI CABLES 1 Piece(s) 19 Day(s) 13.3W165.52944548623465432434-98571511 pc.

฿ 6,074.00

HDMI CABLES 1 Piece(s) 14 Day(s) 20.0W2504434548623682297434-99463501 pc.

฿ 6,892.00

HDMI CABLES 1 Piece(s) 12 Day(s) 21.5W268.3476.74548623574387434-99544101 pc.

฿ 7,708.00

HDMI CABLES 1 Piece(s) 19 Day(s) 23.0W2875104548623462660434-99714201 pc.

฿ 8,335.00

HDMI CABLES 1 Piece(s) 12 Day(s) 24.0W(16:9)299.4531.94548623470061434-99894301 pc.

฿ 8,335.00

HDMI CABLES 1 Piece(s) 19 Day(s) 24.0W(16:10)3255194548623304533434-99974301 pc.

Loading...

  1. 1

Basic Information

Product Type Other Manufacturers Other Thickness(mm) 0.5
Maximum Surface Reflectivity(%) 3.2 Visible Light Transmittance(%) 65 Amount Of Content 1 pc.