(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Ink Cartridge (for Epson) Set Product

General Purpose Ink Cartridge (for Epson) Set Product

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PLE-E506P-N2

  • Product Type
    Ink Jet Cartridge
  • Ballpoint Pen Color
    Multiple
  • Brand
    Epson
  • Ink Color
    Black, Cyan, Magenta, Yellow, Light Cyan, Light Magenta
  • Trusco Code
    469-5976
  • JAN Code
    4​5​3​1​0​2​7​0​0​4​3​6​9
  • Specifications
    Product with Newest IC-Chip, Supported Product No.: IC6CL50
  • Compatible Model
    PM-A820、 PM-A840、 PM-A840S、 PM-A920、 PM-A940、 PM-D870、 PM-G850、 PM-G860、 PM-G4500、 PM-T960
  • Amount Of Content
    1 Set (6 Colors)
Part Number
PLE-E506P-N2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,665.00

HDMI CABLES 1 Piece(s) 1 Day(s) 1 Set (6 Colors)

Basic Specifications

  • Product Type
    Ink Jet Cartridge
  • Ballpoint Pen Color
    Multiple
  • Brand
    Epson
  • Ink Color
    Black, Cyan, Magenta, Yellow, Light Cyan, Light Magenta
  • Trusco Code
    469-5976
  • JAN Code
    4​5​3​1​0​2​7​0​0​4​3​6​9
  • Specifications
    Product with Newest IC-Chip, Supported Product No.: IC6CL50
  • Compatible Model
    PM-A820、 PM-A840、 PM-A840S、 PM-A920、 PM-A940、 PM-D870、 PM-G850、 PM-G860、 PM-G4500、 PM-T960
  • Amount Of Content
    1 Set (6 Colors)

Specifications of PLE-E506P-N2

  • Product Type
    Ink Jet Cartridge
  • Ballpoint Pen Color
    Multiple
  • Brand
    Epson
  • Ink Color
    Black, Cyan, Magenta, Yellow, Light Cyan, Light Magenta
  • Trusco Code
    469-5976
  • JAN Code
    4​5​3​1​0​2​7​0​0​4​3​6​9
  • Specifications
    Product with Newest IC-Chip, Supported Product No.: IC6CL50
  • Compatible Model
    PM-A820、 PM-A840、 PM-A840S、 PM-A920、 PM-A940、 PM-D870、 PM-G850、 PM-G860、 PM-G4500、 PM-T960
  • Amount Of Content
    1 Set (6 Colors)
Part Number
PLE-E506P-N2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,665.00

HDMI CABLES 1 Piece(s) 1 Day(s) 1 Set (6 Colors)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1