Neodymium Magnet Soft Card Case

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · A clear card case which allows front and back to be seen has magnets attached to 4 corners, so it can be adhered anywhere as long as it is metal.
    · A soft type that's easy to use.
    · Can be attached to any metal surface as the card case is magnetic.
    · It is a reversible type with visible front and back sides where different objects can be placed.
    · Can be connected freely vertically/horizontally.
    · Since the contents of the case are interchangeable, the display can be changed at any time.
    [Applications]
    · Usable for posting and displays as it can be affixed to or removed from steel struts, doors, fixtures, whiteboards, etc.

    Features

    ●Magnets are attached with the four sides of the clear card case that you can see the front and back, and if it is metal, it can be pasted anywhere.

    Specification

    ●Standard:A4
    ●W x L(mm):220 x 345
    ●SPQ(set):10
    ●1set contents 2 sheets.

    Materials

    ●Neodymium Magnet
    ●Soft Vinyl Chloride
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Neodymium Magnet Soft Card Case | TRUSCO | MISUMI Thailand