1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post-it Ultra-Durable Index【30-66 Pieces Per Package】

Post-it Ultra-Durable Index
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Strong and resistant to tearing, this is a Post-it product made from film material.
· Because they're transparent, they don't hide pictures or lettering underneath when posted.
· A pop-up type that enables one after another to taken out.
· Made from sturdy and thick film.
[Applications]
· Because there is space for writing, they can be used for entering titles, etc.
· Made from film material that prevents them from tearing even when used for materials or data stored for long periods of time.

Part Number
686-PGO
686L-GBR
686L-PGO
686S-1
686S-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Size
(mm)
Trusco Code Feature 2 Mass
(g)

฿ 357.00

STATIONERY SUPPLIES 1 Pack(s)

66 Pieces Per Package

12 Day(s) Pink, bright green, orange38×25.4402-769822 sheets x 3 colors20

฿ 357.00

STATIONERY SUPPLIES 1 Pack(s)

66 Pieces Per Package

12 Day(s) Green, blue, red38.1×25.4402-767122 sheets x 3 colors20

฿ 357.00

STATIONERY SUPPLIES 1 Pack(s)

66 Pieces Per Package

10 Day(s) Pink, bright green, orange38.1×25.4402-768022 sheets x 3 colors20

฿ 190.00

STATIONERY SUPPLIES 1 Pack(s)

30 Pieces Per Package

10 Day(s) Red, yellow, blue40×18433-647010 sheets x 3 colors8

฿ 190.00

STATIONERY SUPPLIES 1 Pack(s)

30 Pieces Per Package

10 Day(s) Pink, bright green, orange40×18433-648810 sheets x 3 colors8

Loading...

  1. 1