1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Correction Tape, Minute Corrections

Scotch® Correction Tape, Minute Corrections
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dry type that can be written on immediately after corrections are made.
· Features a transparent body that shows the tape level at a glance.
· One push opens and closes the lid on the main unit case to make cartridge replacement easy.
· A long-selling correction tape that can be pulled smoothly.
· The transfer force of the tape and the shape of the transfer head tip enable the tape to be closely adhered to the paper to help erase even small letters.
· The curve and direction can be easily adjusted.
· There is almost no loosening in the winding of the tape.
· A tape that sticks well and does not become loose due to uneven adhering.
· Corrected surface is very flat and so not visible when copied.
· Products compliant with Green Purchasing Law of Japan/Listed in GPN Eco Product Net.

Part Number
SCPD-4NN
SCPD-5NN
SCPD-6NN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 166.67

STATIONERY SUPPLIES 1 Piece(s) 1 Day(s)

฿ 166.67

STATIONERY SUPPLIES 1 Piece(s) 12 Day(s)

฿ 166.67

STATIONERY SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

  1. 1