Scotch® Correction Tape, Minute Corrections, Cartridge

Brand :
3M

Caution

    Product Description

    [Features]
    · A dry type that can be written on immediately after corrections are made.
    · Features a transparent body that shows the tape level at a glance.
    · One push opens and closes the lid on the main unit case to make cartridge replacement easy.
    · A long-selling correction tape that can be pulled smoothly.
    · The transfer force of the tape and the shape of the transfer head tip enable the tape to be closely adhered to the paper to help erase even small letters.
    · The curve and direction can be easily adjusted.
    · There is almost no loosening in the winding of the tape.
    · A tape that sticks well and does not become loose due to uneven adhering.
    · Corrected surface is very flat and so not visible when copied.
    · Products compliant with Green Purchasing Law of Japan/Listed in GPN Eco Product Net.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SCPR-4NN | Scotch® Correction Tape, Minute Corrections, Cartridge | 3M | MISUMI Thailand