1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maintenance Option Oil for Paper Shredder Clean Tech

SHREDDERS

Maintenance Option Oil for Paper Shredder Clean Tech
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20793
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,334.00

SHREDDERS 1 Piece(s) 10 Day(s) 1 pc (400 mL)

Loading...

  1. 1

Basic Information

JAN Code 4007885247823 Trusco Code 765-7064 Amount Of Content 1 pc (400 mL)

Please check the type/dimensions/specifications of the part 20793 in the Maintenance Option Oil for Paper Shredder Clean Tech series.