1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Office Shredder for A4 OF-318

SHREDDERS

Office Shredder for A4 OF-318
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 63,355.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has an ion generator and prevents shredding waste from sticking to the dust box or blowing up due to static electricity.
· Automatic reverse function performs automatic reverse when paper clogging occurs.
· Automatic off function: Power is automatically turned off when the device has been idling for 5 minutes after power on.

Part Number
OF-318 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 63,355.00

฿ 53,363.92

SHREDDERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Maximum Pieces Of Paper To Shred(sheet) 6~15 Cuttable Media Applicable Details of maximum pieces of paper to shred(sheet) 12/10 (A3)
Width(mm) 510 Depth(mm) 430 Height(mm) 810
Inlet port width(mm) 302 Trusco Code 473-6885 Power consumption(W) 390 (50Hz), 450 (60Hz)
Rated time 30 minutes Cord length(m) 2 Power Supply(V) AC100V
Shredding speed(m/min) 2.4/2.8 (50/60Hz) Mass(g) 42,000

Please check the type/dimensions/specifications of the part OF-318 in the Office Shredder for A4 OF-318 series.