1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Label Seals (for Inkjet and Laser Printers), Base Coverable and Non-Translucent Correction Type【12-50 Pieces Per Package】 (31661)

SHEET FOR CUTTING & PRINTING

Label Seals (for Inkjet and Laser Printers), Base Coverable and Non-Translucent Correction Type (31661)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Printing-compatible label stickers that can be printed on various types of printers.
[Features]
· Multi-purpose label that can be printed with various printers.
· On the front where the label is pasted, the backing is well hidden, making lettering difficult to read even when viewed from the rear side.
· Uses high-quality white paper that's resilient, easy to handle, and highlights the prints.
· A pattern print has been applied to the underside of the label, enabling the lettering before correction to be hidden.
[Applications]
· For correcting catalogs or pamphlets.
· For applying on top of existing lettering or patterns on cardboard boxes or product packaging, etc.

Part Number
31661
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 527.26

SHEET FOR CUTTING & PRINTING 1 Pack(s)

12 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 31661 in the Label Seals (for Inkjet and Laser Printers), Base Coverable and Non-Translucent Correction Type series.

Products with similar specification

Part Number
31659
31660
31663
31665
31667
31669
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 460.00

1 Pack(s)

12 Pieces Per Package

12 Day(s)

฿ 1,908.96

1 Pack(s)

50 Pieces Per Package

12 Day(s)

฿ 527.26

1 Pack(s)

12 Pieces Per Package

19 Day(s)

฿ 527.26

1 Pack(s)

12 Pieces Per Package

12 Day(s)

฿ 527.26

1 Pack(s)

12 Pieces Per Package

12 Day(s)

฿ 527.26

1 Pack(s)

12 Pieces Per Package

19 Day(s)