1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bepop Sheet (UL Supported)【2 Pieces Per Package】

TAPE CARTRIDGES FOR TEPRA

Bepop Sheet (UL Supported)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,625.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated sheets that support Bepop UL.

Part Number
SL-S194N/UL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,625.40

TAPE CARTRIDGES FOR TEPRA 1 Pack(s)

2 Pieces Per Package

31 Day(s) 1 Box (2 Rolls)

Loading...

  1. 1

Basic Information

Product Type Option Brand B Bop Compatible Model CPM-100SH
Length(m) 10 Thickness(mm) 0.05 Color Silver
JAN Code 4902870791988 Trusco Code 474-0092 Mass(g) 2200
Width(mm) 100 1 Box (2 Rolls)