1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bepop Ink Ribbon (for UL Sheet)

TAPE CARTRIDGES FOR TEPRA

Bepop Ink Ribbon (for UL Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,508.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Ink ribbon dedicated for UL sheet for Bepop.

Part Number
SL-R191T-UL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,508.00

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 1 Day(s) 1 Box (2 Rolls)

Loading...

  1. 1

Basic Information

Product Type Option Brand B Bop Compatible Model CPM-100SH
Thickness(mm) 0.05 Color Black Ribbon Width x Length 100mm×55m
JAN Code 4902870792008 Trusco Code 474-0068 Mass(g) 1700
Width(mm) 172 Depth(mm) 216 Height(mm) 66
1 Box (2 Rolls)

Please check the type/dimensions/specifications of the part SL-R191T-UL in the Bepop Ink Ribbon (for UL Sheet) series.