(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A label writer that can create a wide range of useful and convenient labels
[Features]
·The printing speed is twice as fast as before, helping to improve efficiency.
·Equipped with ATOK, you can convert handwritten characters on the panel into kanji.
·Includes a convenient storage case
[Applications]
·For file organization and classification display in the office
·For organizing around the desk
·family name label
Part Number |
---|
KL-G2 |
KL-M7CA |
KL-V460 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supported tape width (mm) | Supported tubes | Power Supply | JAN Code | Trusco Code | Specifications | Mass (g) | Number of fonts | Liquid crystal size | Accessory | Width (mm) | Depth (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,139.00 | LABEL PRINTERS | 1 Piece(s) | 10 Day(s) | 3.5~24 | Supported tube 146 type: 6 size | 100 VAC or 8 AA Alkaline Batteries (sold separately) | 4971850489290 | 770-5981 | For handwriting | 850 | No. of Typefaces: Kanji 3, Kana 8. Alphanumeric 15 | 8 Digits x 4 Rows | Storage case | 202 | 212 | 67.5 | 1 unit | ||
฿ 4,376.63 | LABEL PRINTERS | 1 Piece(s) | 10 Day(s) | 3.5~24 | Supported tube 138 type: 6 size | AC100V | 4971850489146 | 491-6565 | Mounts auto cutter with half-cut mechanism | 2350 | No. of Typefaces: Kanji 3, Kana 8. Alphanumeric 12 | 8 Digits x 4 Rows | Storage case | 202 | 216 | 64.5 | 1 unit | ||
฿ 17,940.00 ฿ 12,172.29 | LABEL PRINTERS | 1 Piece(s) | 10 Day(s) | 3.5~46 | Supported tube 161 type: 8 size | AC100V | 4971850489856 | 497-6606 | - | 1400 | No. of Typefaces: Kanji 8, Kana 8. Alphanumeric 20 | 15 digits x 5 lines | - | 237 | 235 | 106.5 | 1 unit |
Loading...
Product Type | Label printer | Brand | Name Land | Printing density | 200×200 |
---|---|---|---|---|---|
1 unit |
How can we improve?
How can we improve?