1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Time Recorder with Work Attendance Management System, Time P@ck III-150WL (Bluetooth Supported)

TIME RECORDERS

Time Recorder with Work Attendance Management System, Time P@ck III-150WL (Bluetooth Supported)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 62,461.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A highly functional model which can record shift work, overtime work, or holiday applications with a time clock.
· A time recorder that allows everything from importing to editing and totaling of attendance data to be managed on a PC.
· The totaled data can be output for your payroll software or in CSV format.
· Contact output of time alerts with chimes or tunes.

Part Number
TIMEPACK3-150WL SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 62,461.00

฿ 53,872.61

TIME RECORDERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Time clock PC Connection PC Connection Type Width(mm) 170
Depth(mm) 133 Height(mm) 230 Trusco Code 759-2701
Specifications Paper-card type, 6-column imprint, transmission specifications: Bluetooth / USB Cable (included) / SD Card (sold separately) Applicable Time Card TimeP@CK6 Column Printing Card A/B/C Compatible Number of References(persons) 150
Engraving count(times/day) 6 Maximum Number of People "Quick Attendance": No Limit (Recommended: 300 People or Fewer) Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TIMEPACK3-150WL in the Time Recorder with Work Attendance Management System, Time P@ck III-150WL (Bluetooth Supported) series.