1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Time Stamp NS-5000

TIME RECORDERS

Time Stamp NS-5000
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,944.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of 91 types of printing on any paper such as slips by combining the year, month, day, hour, minute and numbering.
· Clearly-legible lettering can be printed using a dot printer.

 
Part Number
NS5000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 29,944.30

฿ 27,647.57

TIME RECORDERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Time clock Width(mm) 170 Depth(mm) 224
Height(mm) 163 JAN Code 4946267110587 Trusco Code 514-7808
Specifications Supports up to 6 copies, 1-year warranty Replacement Ribbon Cassette CE319550 Printable types 91
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part NS5000 in the Time Stamp NS-5000 series.