1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Time Clock (Time Aggregation Type)

INK RIBBON

Time Clock (Time Aggregation Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,770.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can choose whether to use it as a "2-column tabulator" that calculates and totals the number of actual working hours or overtime hours after deducting breaks, or as a "6-column printer" that can record breaks and outings as well as attendance and departure (cannot be used at the same time)
·A "list tabulation" function has been added to efficiently aggregate data for a large number of people
·The time card used is a "single-sided card" that allows you to see the printed results for one month at a glance
·It is an energy saving time clock with standby power consumption of "0.2 W."

Part Number
Z150 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 12,770.06

฿ 10,960.54

INK RIBBON 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Time clock Width(mm) 175 Depth(mm) 132
Height(mm) 244 JAN Code 4974289400324 Trusco Code 492-4746
Specifications 1 year warranty, 6-column printing (2 columns for totaling) Applicable Time Card CA-Z Replacement Ribbon Cassette TP-1051SB
Compatible Number of Participants(persons) 50 (month total), 100 (day total) Printing color Black Engraving count(times/day) 6
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part Z150 in the Time Clock (Time Aggregation Type) series.