1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Shoe Case (for 6 People / Connecting Type)

Shoe Case (for 6 People / Connecting Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,621.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A connectable shoe locker with single row and 6 tier specification.
· Easily connectable with a screwdriver.
· Has an adjuster so that the level can be adjusted.

Part Number
SC-06
SC-06-A
SC-06-OP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Type Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 22,172.72

SHOES BOXES WITH DOORS 1 Piece(s) 35 Day(s) -With Door233×340×248765-7901216001 unit

฿ 24,908.15

SHOES BOXES WITH DOORS 1 Piece(s) 35 Day(s) -Cylinder lock233×340×248765-7919216001 unit

฿ 14,621.07

SHOES BOXES WITH DOORS 1 Piece(s) 35 Day(s) Open Type-256×378×245765-7927179001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Storable quantity(persons) 6 Frontage(mm) 296
Depth(mm) 380 Height(mm) 1700 Color Neogray
Specifications Finished product Accessory With screws for connection Amount Of Content 1 unit