Tray Box for Boots (with Movable Tray)

Brand :
TOYOJIMUKI

Caution

    Product Description

    Tray Box for Boots
    [Features]
    Rust-resistant,robust locker made of bonded steel plate.
    [Specifications]
    Finished product
    Product Model: Juice Box
    Type: Open Type
    Height of OCH309/OCH321: 900 / 1790mm
    Depth: 380mm
    Color: New Gray
    Mass of OCH309/OCH321: 31500 / 61200g
    [Use]
    Supports Boots

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat