1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tray Box for Boots (with Movable Tray) Tray (Part Number)

SHOES BOXES WITHOUT DOORS

Tray Box for Boots (with Movable Tray) Tray
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The storage can be diversified according to the application. With the addition of an optional tray, it is also convenient for use as a partition.
· It is suitable for shoe boxes for boots, slippers, shoes, etc.

Part Number
OCH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 2,260.00

SHOES BOXES WITHOUT DOORS 1 Piece(s) 40 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Related Products Frontage(mm) 268 Depth(mm) 368
Height(mm) 45 Use Supports Boots Others Option
Trusco Code 462-7857 Mass(g) 400 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part OCH in the Tray Box for Boots (with Movable Tray) Tray series.